IESNA:LM-63-2002
[TEST]P1055751
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H340D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]807
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
459.9 456.1 454 450.9 446.1 439.6 432.4 424.1 414.5 404.2
392.8 380.4 367 353.2 338.8 324 308.9 292.7 276.5 260.4
243.5 227 210.8 194 176.1 159.9 142.7 125.2 107.7 90.5
72.9 57.1 42 27.5 14.8 5.2 0
459.9 461.9 459.5 455.1 447.5 437.2 426.2 413.8 400 385.6
369.1 352.6 335.4 317.1 298.6 279.6 260.4 241.1 221.9 202.2
183.3 164.8 146.5 128.6 111.4 95.3 79.1 65.7 55.4 45.7
36.5 28.2 21 14.4 8.9 3.8 0
459.9 457.5 453 443 431 416.5 400.4 381.5 361.5 339.8
317.5 294.8 271.4 249 227 205.7 185.4 165.8 147.6 130.4
114.2 100.8 90.8 80.8 71.5 63.3 55.4 48.2 41.3 34.7
28.9 23 17.9 12.7 8.3 3.8 0
459.9 457.8 448.9 436.5 420.7 401.4 380.8 357.4 330.9 303.7
277.9 252.5 227.7 204.7 183.7 163.7 145.2 127.6 113.9 104.2
95.3 86.7 77.4 70.2 62.6 56.1 49.5 43.3 37.5 32.3
26.8 21.7 16.9 12 7.6 3.4 0
459.9 459.2 452 437.5 419.3 399 375.6 349.5 321.3 293.7
266.6 239.7 215.3 192.6 172 152.7 135.2 120 110.1 100.8
91.8 84.3 75.7 68.1 61.6 55 48.8 43 37.1 31.6
26.5 21.3 16.5 12 7.9 3.8 0
